Products
Industries & Solutions
Company
Service & Support

BNI00FF

BNI IOW-302-W01-K080

IO-Link Wireless Hub

Interface
IO-Link wireless 1.1
Radio license
Europe (CE)
United Kingdom (UKCA)
USA (FCC)
Canada (ISED)
Mexico (CRT/IFT/NOM)
Operating voltage Ub
18...30.2 VDC
Connection (supply voltage IN)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Interface
IO-Link wireless 1.1
Radio license
Europe (CE)
United Kingdom (UKCA)
USA (FCC)
Canada (ISED)
Mexico (CRT/IFT/NOM)
Operating voltage Ub
18...30.2 VDC
Connection (supply voltage IN)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Single-channel monitoring
yes
Current sum US, sensor
2 A
Switching current
16x 350 mA
Current sum UA, actuator
4 A
Housing material
PBT
Dimension
58 x 30.8 x 155 mm
Ambient temperature
-5...50 °C
IP rating
IP65, when threaded in
Process data cycle min.
5 ms
Process data IN
2 bytes
Process data OUT
2 bytes
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-02
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue