Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Silver Line - Network Modules in Metal Housing for Specialized Applications
Interface
Profinet
Auxiliary interfaces
8x IO-Link
Port-class
Type A (4x) + Type B (4x)
Output current max.
2 A
Fast Start-Up (FSU)
yes
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BNI00AZ
IO-Link Master
BNI PNT-538-105-Z063
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BNI PNT-538-005-Z063 | BNI PNT-538-105-Z063 | |
|
-
List price
|
-
List price
|
|
| Interface | Profinet | Profinet |
|---|---|---|
| Auxiliary interfaces | 8x IO-Link | 8x IO-Link |
| Port-class | Type A (4x) + Type B (4x) | Type A (4x) + Type B (4x) |
| Output current max. | 2 A | 2 A |
| Fast Start-Up (FSU) | yes | yes |
| Display | no | yes |
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | M12x1-Male, 4-pin, T-coded | M12x1-Male, 4-pin, T-coded |
| Connection (supply voltage OUT) | M12x1-Female, 4-pin, T-coded | M12x1-Female, 4-pin, T-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 12x PNP, Type 3 | 12x PNP, Type 3 |
| Digital outputs | 12x PNP | 12x PNP |
| Configurable inputs/outputs | yes | yes |
| Current sum US, sensor | 12.0 A | 12.0 A |
| Current sum UA, actuator | 12.0 A | 12.0 A |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated |
| Dimension | 68 x 31.7 x 224 mm | 68 x 31.7 x 224 mm |
| Ambient temperature | -5...70 °C | -5...70 °C |
| IP rating | IP67 | IP67 |
| IO-Link version | 1.1 | 1.1 |
| Safety Hub Support | yes | yes |
Only CAD model download is supported