Similar Illustration
Only CAD model download is supported
Silver Line - Network Modules in Metal Housing for Specialized Applications
Interface
EtherCAT
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
no
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
|
|
|
|
|
| BNI ECT-508-005-Z015 | BNI ECT-508-105-Z015 | |
|
-
List price
|
-
List price
|
|
| Interface | EtherCAT | EtherCAT |
|---|---|---|
| Auxiliary interfaces | 8x IO-Link | 8x IO-Link |
| Port-class | Type A | Type A |
| Output current max. | 2 A | 2 A |
| Display | no | - |
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | 7/8"-Male, 5-pin | 7/8"-Male, 5-pin |
| Connection (supply voltage OUT) | 7/8"-Female, 5-pin | 7/8"-Female, 5-pin |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 |
| Digital outputs | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | yes |
| Current sum US, sensor | 9.0 A | 9.0 A |
| Current sum UA, actuator | 9.0 A | 9.0 A |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated |
| Dimension | 68 x 37.9 x 224 mm | 68 x 37.9 x 224 mm |
| Ambient temperature | -5...70 °C | -5...70 °C |
| IP rating | IP67 | IP67 |
| IO-Link version | 1.1 | 1.1 |
Only CAD model download is supported