Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Silver Line - Network Modules in Metal Housing for Specialized Applications
Interface
EtherNet/IP
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BNI EIP-508-005-Z015-013 | BNI EIP-508-105-Z015-C14 | BNI EIP-508-105-R015 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Interface | EtherNet/IP | EtherNet/IP | EtherNet/IP |
|---|---|---|---|
| Interface IIoT | REST API, MQTT parsed | REST API, MQTT parsed | REST API, MQTT parsed |
| Auxiliary interfaces | 8x IO-Link | 8x IO-Link | 8x IO-Link |
| Port-class | Type A | Type A | Type A |
| Output current max. | 2 A | 2 A | 2 A |
| Display | no | yes | yes |
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | 7/8"-Male, 4-pin | 7/8"-Male, 4-pin | 7/8"-Male, 4-pin |
| Connection (supply voltage OUT) | 7/8"-Female, 4-pin | 7/8"-Female, 4-pin | 7/8"-Female, 4-pin |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 | 16x PNP, Type 3 |
| Digital outputs | 16x PNP | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | yes | yes |
| Current sum US, sensor | 9.0 A | 9.0 A | 9.0 A |
| Current sum UA, actuator | 9.0 A | 9.0 A | 9.0 A |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated | Plastic |
| Dimension | 68 x 37.9 x 224 mm | 68 x 37.9 x 224 mm | 68 x 42.9 x 226 mm |
| Ambient temperature | -25...70 °C | -5...70 °C | -5...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| IO-Link version | 1.1.3 | 1.1.3 | 1.1.3 |
| Base type deviation | - | HTTPS as default; IP address: 192.168.1.254 | - |
Only CAD model download is supported