Similar Illustration
Only CAD model download is supported
Silver Line - Network Modules in Metal Housing for Specialized Applications
Interface
EtherNet/IP
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Display
no
Operating voltage Ub
18...30.2 VDC
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BNI EIP-501-005-Z015-013 | BNI EIP-508-105-Z015-C06 | BNI EIP-508-105-Z015-C14 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Interface | EtherNet/IP | EtherNet/IP | EtherNet/IP |
|---|---|---|---|
| Auxiliary interfaces | 8x IO-Link | 8x IO-Link | 8x IO-Link |
| Port-class | Type A | Type A | Type A |
| Display | no | - | yes |
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | 7/8"-Male, 4-pin | 7/8"-Male, 4-pin | 7/8"-Male, 4-pin |
| Connection (supply voltage OUT) | 7/8"-Female, 4-pin | 7/8"-Female, 4-pin | 7/8"-Female, 4-pin |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 3 | 8x PNP, Type 3 | 16x PNP, Type 3 |
| Current sum US, sensor | 9.0 A | 9.0 A | 9.0 A |
| Housing material | Die-cast zinc, nickel-plated | Zinc, Die casting | Die-cast zinc, nickel-plated |
| Dimension | 68 x 37.9 x 224 mm | 68 x 37.9 x 224 mm | 68 x 37.9 x 224 mm |
| Ambient temperature | -5...70 °C | -5...70 °C | -5...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| IO-Link version | 1.1 | 1.1 | 1.1.3 |
| Output current max. | - | 2 A | 2 A |
| Digital outputs | - | 8x PNP | 16x PNP |
| Configurable inputs/outputs | - | yes | yes |
| Current sum UA, actuator | - | 9.0 A | 9.0 A |
| Interface IIoT | - | - | REST API, MQTT parsed |
| Base type deviation | - | - | HTTPS as default; IP address: 192.168.1.254 |
Only CAD model download is supported