IO-Link sensor/actuator hubs for safety applications (Safe Line)
|
|
Alternative
|
|
|
|
|
|
| BNI IOL-355-S02-Z071 | BNI IOL-355-S02-Z013 | |
|
-
List price
|
-
List price
|
|
| Performance Level | to d | - |
|---|---|---|
| Safety category (EN ISO 13849-1) | 3 | - |
| SIL (IEC 61508) | 2 | - |
| SIL CL (EN 62061) | 2 | - |
| Response time max. | 6 ms | - |
| Approval/Conformity |
CE UKCA TÜV cULus WEEE |
- |
| Current sum US, sensor | 1.2 A | 1.2 A |
| Current sum UA, actuator | 16 A | 9 A |
| Digital inputs | 8x PNP, Type 3 | 8x PNP, Type 3 |
| Digital outputs | 8x PNP | 8x PNP |
| Interface | IO-Link 1.1 | IO-Link 1.1 |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Dimension | 68 x 31.7 x 181.5 mm | 68 x 32.4 x 181.5 mm |
| Ambient temperature | -5...55 °C | -5...55 °C |
| IP rating | IP67 | - |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Operating voltage Ub | - | 18...30.2 VDC |
| Connection (COM 1) | - | M12x1-Male, 4-pin, A-coded |
| Connection (supply voltage IN) | - | 7/8"-Male, 5-pin |
| Configurable inputs/outputs | - | no |
| Single-channel monitoring | - | yes |
| Switching current | - | 8x 2 A |
| IP rating | - | IP67, when threaded in |
| Transfer rate | - | COM3 (230.4 kBaud) |
| Process data IN | - | 1 byte Input |
| Process data OUT | - | 3 bytes |