Black Line - Network Modules in Robust Plastic Housing for Versatile Applications
|
|
Alternative
|
|
|
|
|
|
| BNI PG3-508-0C5-R015 | BNI PG3-508-0C5-Z015 | |
|
-
List price
|
-
List price
|
|
| Interface | Profinet | Profinet |
|---|---|---|
| Interface IIoT | REST API, MQTT parsed | REST API, MQTT parsed |
| Auxiliary interfaces | 8x IO-Link | 8x IO-Link |
| Port-class | Type A | Type A |
| Output current max. | 2 A | 2 A |
| Fast Start-Up (FSU) | yes | yes |
| Display | no | no |
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | 7/8"-Male, 5-pin | 7/8"-Male, 5-pin |
| Connection (supply voltage OUT) | 7/8"-Female, 5-pin | 7/8"-Female, 5-pin |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 |
| Digital outputs | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | yes |
| Current sum US, sensor | 9.0 A | 9.0 A |
| Current sum UA, actuator | 9.0 A | 9.0 A |
| Housing material | Plastic | Die-cast zinc, nickel-plated |
| Dimension | 68 x 42.9 x 226 mm | 68 x 37.9 x 224 mm |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| IO-Link version | 1.1.3 | 1.1.3 |
| Safety Hub Support | yes | yes |