Products
Industries & Solutions
Company
Service & Support

BNI00K5

BNI XG3-508-0C5-R015

Black Line - Network Modules in Robust Plastic Housing for Versatile Applications

Interface
EtherCAT
Interface IIoT
REST API, MQTT
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Do you have any questions about the product? Get in touch with us

Rethinking industrial networking

Balluff’s expanded network portfolio sets new standards in user-friendliness and quick access to the right product for your needs. The good remains: Balluff products, known for quality, innovation, and reliability.

Discover our product lines Black, Silver, Wash, and Safe Line, which offer a particularly quick selection of our network components. Choose from three performance classes the solution that suits you best.

Quantity scale

Contact request
Key features
Interface
EtherCAT
Interface IIoT
REST API, MQTT
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
no
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Plastic
Dimension
68 x 42.9 x 226 mm
Ambient temperature
-25...70 °C
IP rating
IP67
IO-Link version
1.1.3
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue