Silver Line - Network Modules in Metal Housing for Specialized Applications
|
|
Alternative
|
|
|
|
|
|
| BNI XG5-538-1B5-Z067 | BNI XG5-538-0B5-R067 | |
|
-
List price
|
-
List price
|
|
| Interface | Profinet / EtherNet/IP / EtherCAT / Modbus TCP | Profinet / EtherNet/IP / EtherCAT / Modbus TCP |
|---|---|---|
| Interface IIoT | REST API, MQTT parsed | REST API, MQTT parsed |
| Auxiliary interfaces | 8x IO-Link | 8x IO-Link |
| Port-class | Type A (4x) + Type B (4x) | Type A (4x) + Type B (4x) |
| Output current max. | 4 A | 4 A |
| Display | yes | no |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | M12x1-Male, 5-pin, L-coded | M12x1-Male, 5-pin, L-coded |
| Connection (supply voltage OUT) | M12x1-Female, 5-pin, L-coded | M12x1-Female, 5-pin, L-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 12x PNP, Type 3 | 12x PNP, Type 3 |
| Digital outputs | 12x PNP | 12x PNP |
| Configurable inputs/outputs | yes | yes |
| Current sum US, sensor | 16 A | 16 A |
| Current sum UA, actuator | 16 A | 16 A |
| Housing material | Die-cast zinc, nickel-plated |
Plastic Stainless steel, Inserts |
| Dimension | 68 x 32 x 224 mm | 68 x 38.3 x 226.2 mm |
| Ambient temperature | -5...70 °C | -40...70 °C |
| IP rating | IP67 |
IP68 IP69K |
| IO-Link version | 1.1.3 | 1.1.3 |
| Scope of delivery |
Ground strap M4x6 screw |
Ground strap M4x6 screw |
| Not incl. in scope of delivery |
Part label (1x) Port cover |
Part label (1x) Port cover |

Rethinking industrial networking
Balluff’s expanded network portfolio sets new standards in user-friendliness and quick access to the right product for your needs. The good remains: Balluff products, known for quality, innovation, and reliability.
Discover our product lines Black, Silver, Wash, and Safe Line, which offer a particularly quick selection of our network components. Choose from three performance classes the solution that suits you best.