Similar Illustration
Only CAD model download is supported
Field Modules for Safety Applications (Safe Line)
Interface
EtherNet/IP
Connection (supply voltage IN)
7/8"-Male, 4-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
12x PNP, Type 3
Digital outputs
2x bipolar
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BNI CIP-352-000-K015 | BNI CIP-351-000-K015 | |
|
-
List price
|
-
List price
|
|
| Interface | EtherNet/IP | EtherNet/IP |
|---|---|---|
| Connection (supply voltage IN) | 7/8"-Male, 4-pin | 7/8"-Male, 4-pin |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 12x PNP, Type 3 | 12x PNP, Type 3 |
| Digital outputs | 2x bipolar | 4x PNP |
| Configurable inputs/outputs | no | no |
| Housing material | PBT | PBT |
| Dimension | 60 x 44 x 235 mm | 60 x 44 x 235 mm |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
Only CAD model download is supported