Products
Industries & Solutions
Company
Service & Support

BNI00KM

BNI LH5-728-S51-Z012

IO-Link sensor/actuator hubs for specialized applications (Silver Line)

Interface
IO-Link 1.1.3
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Analog inputs
8x Analog, voltage/analog, current (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Interface
IO-Link 1.1.3
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Analog inputs
8x Analog, voltage/analog, current (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA)
Single-channel monitoring
yes
Additional function
Vibration
Internal temperature
Device discovery
Current sum US, sensor
4 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 31.8 x 181.5 mm
Ambient temperature
-25...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM3 (230.4 kBaud)
Process data cycle min.
3 ms
Process data IN
23 bytes
Secondary features
Basic Statistics
Boot Cycle Counter
Device Discovery
Extreme Environment Status
Identification
Logic Blocks
Operating Hours Counter
Signal Delay
Signal Speed Monitor
Switching Counter
Variant Configuration
Voltage and Current Monitoring
Secondary features for condition monitoring
Vibration monitoring
Internal temperature monitoring
Inclination monitoring and installation aid
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue