Products
Industries & Solutions
Company
Service & Support

BNI00KW

BNI IOW-560-W01-K093

IO-Link Wireless Bridge

Interface
IO-Link wireless 1.1.3;IO-Link
Radio license
Canada (ISED)
Europe (CE)
United Kingdom (UKCA)
USA (FCC)
Brazil (ANATEL)
South Korea (KC)
Japan (MIC)
Operating voltage Ub
18...30.2 VDC
Connection (supply voltage IN)
M12-Male, 4-pin, A-coded-coded
Connection slots
M12-Female, 4-pin, A-coded-coded
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Interface
IO-Link wireless 1.1.3;IO-Link
Radio license
Canada (ISED)
Europe (CE)
United Kingdom (UKCA)
USA (FCC)
Brazil (ANATEL)
South Korea (KC)
Japan (MIC)
Operating voltage Ub
18...30.2 VDC
Connection (supply voltage IN)
M12-Male, 4-pin, A-coded-coded
Connection slots
M12-Female, 4-pin, A-coded-coded
Configurable inputs/outputs
no
Current sum US, sensor
1 A
Current sum UA, actuator
2 A
Housing material
PA 12, Semitransparent
Dimension
53 x 22.5 x 70.9 mm
Ambient temperature
-5...50 °C
IP rating
IP67/IP67
Process data cycle min.
5 ms
Process data IN
32 bytes
Process data OUT
32 bytes
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-02
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue