Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Condition Monitoring Toolkit
Data storage
32 GB EMMC
Processor
1.8 GHz / 400MHz
Working memory
4 GB RAM
Connection slots
2x LAN: RJ45-Female, 8-pin
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/2-STF-3.81
USB: USB 2.0 Standard-A
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/2-STF-3.81
USB: USB 2.0 Standard-A
Dimension
101 x 126 x 50 mm
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported