Similar Illustration
Only CAD model download is supported
Standard IO-Link sensor/actuator hubs (Black Line)
Interface
IO-Link 1.1.3
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP/NPN, Type 1, Type 3
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BNI LH5-314-S52-R012 | BNI LH5-314-S52-R071 | BNI LH5-314-S52-Z012 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Interface | IO-Link 1.1.3 | IO-Link 1.1.3 | IO-Link 1.1.3 |
|---|---|---|---|
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP/NPN, Type 1, Type 3 | 16x PNP/NPN, Type 1, Type 3 | 16x PNP/NPN, Type 1, Type 3 |
| Digital outputs | 16x PNP | 16x PNP | 16x PNP |
| Configurable inputs/outputs | PNP: Yes, NPN: No | PNP: Yes, NPN: No | PNP: Yes, NPN: No |
| Extension port | yes | yes | yes |
| Single-channel monitoring | yes | yes | yes |
| Additional function |
Vibration Internal temperature Device discovery |
Vibration Internal temperature Device discovery |
Vibration Internal temperature Device discovery |
| Current sum US, sensor | 2 A | 2 A | 2 A |
| Switching current | 16x 2 A |
12x 2 A 4x 4 A |
16x 2 A |
| Current sum UA, actuator | 4 A | 16 A | 4 A |
| Housing material |
PBT GF30 inserts: stainless steel, 1.4404 |
PBT GF30 inserts: stainless steel, 1.4404 |
Die-cast zinc, nickel-plated |
| Dimension | 68 x 38.3 x 183.5 mm | 68 x 38.3 x 183.5 mm | 68 x 31.8 x 181.5 mm |
| Ambient temperature | -25...60 °C | -25...60 °C | -25...60 °C |
| IP rating | IP67, when threaded in | IP67, when threaded in | IP67, when threaded in |
| Transfer rate | COM3 (230.4 kBaud) | COM3 (230.4 kBaud) | COM3 (230.4 kBaud) |
| Process data cycle min. | 2 ms | 2 ms | 2 ms |
| Process data IN | 12 bytes | 12 bytes | 12 bytes |
| Process data OUT | 2 bytes | 2 bytes | 2 bytes |
| Secondary features |
Basic Statistics Boot Cycle Counter Device Discovery Extreme Environment Status Identification Logic Blocks Operating Hours Counter Signal Delay Signal Speed Monitor Switching Counter Variant Configuration Voltage and Current Monitoring |
Basic Statistics Boot Cycle Counter Device Discovery Extreme Environment Status Identification Logic Blocks Operating Hours Counter Signal Delay Signal Speed Monitor Switching Counter Variant Configuration Voltage and Current Monitoring |
Basic Statistics Boot Cycle Counter Device Discovery Extreme Environment Status Identification Logic Blocks Operating Hours Counter Signal Delay Signal Speed Monitor Switching Counter Variant Configuration Voltage and Current Monitoring |
| Secondary features for condition monitoring |
Vibration monitoring Internal temperature monitoring Inclination monitoring and installation aid |
Internal temperature monitoring Vibration monitoring Inclination monitoring and installation aid |
Vibration monitoring Internal temperature monitoring Inclination monitoring and installation aid |
| Connection (supply voltage IN) | - | M12x1-Male, 5-pin, L-coded | - |
Only CAD model download is supported