Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Economical Field Modules (Black Line)
Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT
Output current max.
2 A
Display
no
Operating voltage Ub
18...30 VDC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BNI XG3-302-0B5-R067 | BNI XG5-508-0B5-R067 | BNI XG3-508-0B5-R067 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Interface | Profinet / EtherNet/IP / EtherCAT / Modbus TCP | Profinet / EtherNet/IP / EtherCAT / Modbus TCP | Profinet / EtherNet/IP / EtherCAT / Modbus TCP |
|---|---|---|---|
| Interface IIoT | REST API, MQTT |
REST API, MQTT parsed OPC UA |
REST API, MQTT parsed |
| Output current max. | 2 A | 4 A | 2 A |
| Display | no | no | no |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC | 18...30 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | M12x1-Male, 5-pin, L-coded | M12x1-Male, 5-pin, L-coded | M12x1-Male, 5-pin, L-coded |
| Connection (supply voltage OUT) | M12x1-Female, 5-pin, L-coded | M12x1-Female, 5-pin, L-coded | M12x1-Female, 5-pin, L-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 | 16x PNP, Type 3 |
| Digital outputs | 16x PNP | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | yes | yes |
| Current sum US, sensor | 16 A | 16 A | 16 A |
| Current sum UA, actuator | 16 A | 16 A | 16 A |
| Housing material |
Plastic Stainless steel, Inserts |
Plastic Stainless steel, Inserts |
Plastic Stainless steel, Inserts |
| Dimension | 68 x 38.3 x 226.2 mm | 68 x 38.3 x 226.2 mm | 68 x 38.3 x 226.2 mm |
| Ambient temperature | -40...70 °C | -40...70 °C | -40...70 °C |
| IP rating |
IP68 IP69K |
IP68 IP69K |
IP68 IP69K |
| Scope of delivery |
Ground strap M4x6 screw |
Ground strap M4x6 screw |
Ground strap M4x6 screw |
| Auxiliary interfaces | - | 8x IO-Link | 8x IO-Link |
| Port-class | - | Type A | Type A |
| IO-Link version | - | 1.1.4 | 1.1.4 |
| Safety Hub Support | - | yes | yes |
| Not incl. in scope of delivery | - |
Part label (1x) Port cover |
Part label (1x) Port cover |
Only CAD model download is supported