Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Field Modules for Specialized Applications (Silver Line)
Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT
Output current max.
2 A
Display
yes
Operating voltage Ub
18...30 VDC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Not available in Webshop
Further alternative
|
|
|
|
|
|
|
| BNI XG3-302-1B5-Z067 | BNI XG5-508-1B5-Z067 | BNI XG5-508-1B5-Z067-C17 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Interface | Profinet / EtherNet/IP / EtherCAT / Modbus TCP | Profinet / EtherNet/IP / EtherCAT / Modbus TCP | Profinet / EtherNet/IP / EtherCAT / Modbus TCP |
|---|---|---|---|
| Interface IIoT | REST API, MQTT |
REST API, MQTT parsed OPC UA |
REST API, MQTT parsed |
| Output current max. | 2 A | 4 A | 4 A |
| Display | yes | yes | yes |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC | 18...30 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | M12x1-Male, 5-pin, L-coded | M12x1-Male, 5-pin, L-coded | M12x1-Male, 5-pin, L-coded |
| Connection (supply voltage OUT) | M12x1-Female, 5-pin, L-coded | M12x1-Female, 5-pin, L-coded | M12x1-Female, 5-pin, L-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
8x M12x1-Female, 5-pin, A-coded Female |
| Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 | 16x PNP, Type 3 |
| Digital outputs | 16x PNP | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | yes | yes |
| Current sum US, sensor | 16 A | 16 A | 16 A |
| Current sum UA, actuator | 16 A | 16 A | 16 A |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated |
| Dimension | 68 x 32 x 224 mm | 68 x 32 x 224 mm | 68 x 32 x 224 mm |
| Ambient temperature | -5...70 °C | -5...70 °C | -5...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Scope of delivery |
Ground strap M4x6 screw |
Ground strap M4x6 screw |
- |
| Auxiliary interfaces | - | 8x IO-Link | 8x IO-Link |
| Port-class | - | Type A | Type A |
| IO-Link version | - | 1.1.4 | 1.1.3 |
| Safety Hub Support | - | yes | yes |
| Not incl. in scope of delivery | - |
Part label (1x) Port cover |
Part label (1x) Port cover |
Only CAD model download is supported