Products
Industries & Solutions
Company
Service & Support

BNI00LT

BNI SL3-R10-L0250-A01

Signal lights in rod-shaped design

Principle of operation
Signal light
Interface
IO-Link 1.1.4
Connection
Connector, M12x1-Male, 5-pin
Segments, number max.
1
Predefined colors
Red
Green
Blue
Yellow
Magenta
Cyan
White
Configurable
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
Signal light
Interface
IO-Link 1.1.4
Connection
Connector, M12x1-Male, 5-pin
Segments, number max.
1
Predefined colors
Red
Green
Blue
Yellow
Magenta
Cyan
White
Configurable
Function indicator
blinking
sparkle
Dimension
Ø 20 x 250 mm
Housing material
Aluminum, Anodized
Plastic
Mounting part
Clamps
Ambient temperature
-20...50 °C
IP rating
IP54
Classifications
ECLASS 10.1
27-11-03-50
ECLASS 11.0
27-11-03-50
ECLASS 12.0
27-11-03-50
ECLASS 13.0
27-11-03-50
ECLASS 14.0
27-11-03-50
ECLASS 4.1
27-37-12-00
ECLASS 5.1.4
27-37-12-20
ECLASS 6.2
27-37-12-20
ECLASS 8.1
27-37-12-20
ECLASS 9.0
27-11-03-50
ECLASS 9.1
27-11-03-50
ETIM 4.0
EC000232
ETIM 5.0
EC000232
ETIM 6.0
EC000232
ETIM 7.0
EC000232
ETIM 8.0
EC000232
ETIM 9.0
EC000232
UNSPSC 11
39100000
UNSPSC 7.0901
39100000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue