Products
Industries & Solutions
Company
Service & Support

BNI00MA

BNI LH1-742-S13-R012

Standard IO-Link sensor/actuator hubs (Black Line)

Interface
IO-Link 1.1.5
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x2-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Analog inputs
4x Analog, voltage/analog, current (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/1…5 V/4…20 mA/0…20 mA)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Interface
IO-Link 1.1.5
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x2-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Analog inputs
4x Analog, voltage/analog, current (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/1…5 V/4…20 mA/0…20 mA)
Analog outputs
4x Analog, voltage/analog, current (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/1…5 V/4…20 mA/0…20 mA)
Configurable inputs/outputs
no
Single-channel monitoring
yes
Current sum US, sensor
4 A
Current sum UA, actuator
4 A
Housing material
PBT GF30
inserts: stainless steel, 1.4404
Dimension
68 x 38.3 x 183.5 mm
Ambient temperature
-25...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM3 (230.4 kBaud)
Process data cycle min.
3 ms
Process data IN
14 bytes
Process data OUT
8 bytes
Secondary features
Identification
BLOB Bootloader
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue