Products
Industries & Solutions
Company
Service & Support
Canceled

BNP0006

BNP 29-03-R12-100

Cams and cam trays

Dimension
18 x 78 mm
Number of switching positions
3x Roller
Version
Standard
Switch position spacing
12 mm
Approval/Conformity
CE
UKCA
WEEE
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
18 x 78 mm
Number of switching positions
3x Roller
Version
Standard
Switch position spacing
12 mm
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-06-92
ECLASS 11.0
27-27-06-92
ECLASS 12.0
27-27-06-92
ECLASS 13.0
27-27-06-92
ECLASS 14.0
27-27-06-92
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-90
ECLASS 6.2
27-27-06-90
ECLASS 8.1
27-27-06-90
ECLASS 9.0
27-27-06-92
ECLASS 9.1
27-27-06-92
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
ETIM 8.0
EC001829
ETIM 9.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue