Which attributed do you want to keep?
Product description
In mechanical single position limit switches without positive opening, a telescoping plunger executes the switching process. With its help, a mechanical switching element is connected in a separate, sealed chamber. The optimal choice of the plunger shape in combination with our cams is decisive in individual cases. This guarantees a long service life for your application.
- Dimension
- 42 x 22 x 43 mm
- Housing material
- Aluminum, Anodized
- Number of switching positions
- 1x Ball
- Version
- Snap contact
- Operating principle
- 1. Switch position: Mechanical
- Continuous current
- 1. Switch position: 5 A
- Rated operating voltage Ue
- 1. Switch position: 250 VAC
- Installation
- any
- Approach direction
- any
- Approach speed
- 1. Switch position: 9 m/min
- Connection type
- 1. Switch position: Solder connection
- Ambient temperature
- -5...85 °C
- IP rating
- IP67
- Approval/Conformity
- CE, UKCA, CCC, WEEE, EAC
Technical documentation
-
Datasheet
-
Disposal
Product documentation
- ETIM 4.0
- EC000030
- ETIM 5.0
- EC000030
- ETIM 6.0
- EC000030
- ETIM 7.0
- EC000030
- UNSPSC 11
- 41111900
- UNSPSC 7.0901
- 41111900
- [email protected] 6.0
- 27-27-06-01
- [email protected] 8.1
- 27-27-06-01