Products
Industries & Solutions
Company
Service & Support
Canceled

BNS0200

BNS 819-B06-D08-46-55-0899

Multiple-position cam switches with mixed connections

Housing material
Aluminum, Anodized
Version
Snap contact
Operating principle
1. Switch position: Inductive
2-6. Switch position: Mechanical
Range
1.1 mm
Continuous current
1. Switch position: 0.13 A
2-6. Switch position: 5 A
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Housing material
Aluminum, Anodized
Version
Snap contact
Operating principle
1. Switch position: Inductive
2-6. Switch position: Mechanical
Range
1.1 mm
Continuous current
1. Switch position: 0.13 A
2-6. Switch position: 5 A
Rated operating voltage Ue
1. Switch position: 24 VDC
Installation
parallel
Approach direction
longitudinal, parallel to attachment surface
Approach speed
2-6. Switch position: 20 m/min
Connection type
1-6. Switch position: Screw terminal
Ambient temperature
-5...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-06-02
ECLASS 11.0
27-27-06-02
ECLASS 12.0
27-27-06-02
ECLASS 13.0
27-27-06-02
ECLASS 14.0
27-27-06-02
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-02
ECLASS 6.2
27-27-06-02
ECLASS 8.1
27-27-06-02
ECLASS 9.0
27-27-06-02
ECLASS 9.1
27-27-06-02
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
ETIM 8.0
EC001829
ETIM 9.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue