Products
Industries & Solutions
Company
Service & Support
Canceled

BNS0273

BNS 819-B02-D12-61-12-55-FD-0752

Multiple-position cam switches with mixed connections

Dimension
79 x 36 x 85.5 mm
Housing material
Aluminum, Anodized
Number of switching positions
2x Chisel
Version
Snap contact
Operating principle
1. Switch position: Mechanical
2. Switch position: Inductive
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
79 x 36 x 85.5 mm
Housing material
Aluminum, Anodized
Number of switching positions
2x Chisel
Version
Snap contact
Operating principle
1. Switch position: Mechanical
2. Switch position: Inductive
Continuous current
1. Switch position: 6 A
2. Switch position: 0.2 A
Rated operating voltage Ue
1. Switch position: 250 VAC
2. Switch position: 24 VDC
Installation
Vertical
Approach direction
longitudinal, parallel to attachment surface
Approach speed
1. Switch position: 40 m/min
Switch position spacing
12 mm
Connection type
1-2. Switch position: Screw terminal
Ambient temperature
-5...70 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-06-02
ECLASS 11.0
27-27-06-02
ECLASS 12.0
27-27-06-02
ECLASS 13.0
27-27-06-02
ECLASS 14.0
27-27-06-02
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-02
ECLASS 6.2
27-27-06-02
ECLASS 8.1
27-27-06-02
ECLASS 9.0
27-27-06-02
ECLASS 9.1
27-27-06-02
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
ETIM 8.0
EC001829
ETIM 9.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue