Products
Industries & Solutions
Company
Service & Support
Canceled

BNS0385

BNS 816-B02-EJA-16-602-11

Inductive multiple position limit switches

Dimension
120 x 70 x 87 mm
Housing material
Aluminum, Anodized
Version
Inductive
Operating principle
1-2. Switch position: Inductive
Range
5 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
120 x 70 x 87 mm
Housing material
Aluminum, Anodized
Version
Inductive
Operating principle
1-2. Switch position: Inductive
Range
5 mm
Switching frequency
1-2. Switch position: 15 Hz
Continuous current
1-2. Switch position: 0.1 A
Rated operating voltage Ue
1-2. Switch position: 220 VAC
Installation
Vertical
Connection type
1-2. Switch position: Screw terminal
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
EAC
WEEE
Classifications
ECLASS 10.1
27-27-06-02
ECLASS 11.0
27-27-06-02
ECLASS 12.0
27-27-06-02
ECLASS 13.0
27-27-06-02
ECLASS 14.0
27-27-06-02
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-02
ECLASS 6.2
27-27-06-02
ECLASS 8.1
27-27-06-02
ECLASS 9.0
27-27-06-02
ECLASS 9.1
27-27-06-02
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
ETIM 8.0
EC001829
ETIM 9.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue