BNS038Z
Inductive multiple position limit switches
Typecode:
BNS 816-B03-PA-12-602-11
- Dimension
- 120 x 80 x 87 mm
- Housing material
- Aluminum, Anodized
- Version
- Inductive
- Operating principle
- 1-3. Switch position: Inductive
- Range
- 2 mm
- Switching frequency
- 1-3. Switch position: 1500 Hz
- Continuous current
- 1-3. Switch position: 0.2 A
- Rated operating voltage Ue
- 1-3. Switch position: 24 VDC
- Installation
- Vertical
- Switch position spacing
- 12 mm
- Connection type
- 1-3. Switch position: Screw terminal
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-06-02
- ECLASS 11.0
- 27-27-06-02
- ECLASS 4.1
- 27-27-06-06
- ECLASS 5.1.3
- 27-27-06-05
- ECLASS 5.1.4
- 27-27-06-02
- ECLASS 6.2
- 27-27-06-02
- ECLASS 8.1
- 27-27-06-02
- ECLASS 9.0
- 27-27-06-02
- ECLASS 9.1
- 27-27-06-02
- ETIM 4.0
- EC001829
- ETIM 5.0
- EC001829
- ETIM 6.0
- EC001829
- ETIM 7.0
- EC001829
- UNSPSC 11
- 41111900
- UNSPSC 7.0901
- 41111900