BNS056Y
Mechanical single position limit switches with positive opening
Typecode:
BNS 813-99-K-69-S80
Which attributed do you want to keep?
Product description
With mechanical single position limit switches in smaller configurations, safety switching elements are not feasible. In contrast, solutions with positive opening already exist. In these, the switching process is triggered by a rigid plunger that actuates a mechanical switching element with forcible opening. However, should this plunger move, it breaks the contact. This means that you have reliable control of switching processes, even with welded contacts.
- Housing material
- Aluminum, Anodized
- Number of switching positions
- 1x Ball
- Version
- with forced opening
- Operating principle
- 1. Switch position: Mechanical
- Continuous current
- 1. Switch position: 4 A
- Rated operating voltage Ue
- 1. Switch position: 250 VAC
- Approach direction
- longitudinal, parallel to attachment surface
- Approach speed
- 1. Switch position: 9 m/min
- Connection type
- 1. Switch position: Connector
- Ambient temperature
- -5...85 °C
- IP rating
- IP67
- Approval/Conformity
- CE, UKCA, CCC, EAC, WEEE
Technical documentation
-
Datasheet
-
Disposal
Product documentation
-
Certificate
-
Declaration of Compliance
-
Manual
- ETIM 4.0
- EC000030
- ETIM 5.0
- EC000030
- ETIM 6.0
- EC000030
- ETIM 7.0
- EC000030
- UNSPSC 11
- 41111900
- UNSPSC 7.0901
- 41111900
- [email protected] 6.0
- 27-27-06-01
- [email protected] 8.1
- 27-27-06-01