Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Distance sensors with plastic housing and red light laser and PMMA as material for the sensing surface
Series
26K
Dimension
17 x 50 x 50 mm
Interface
Analog, voltage: 0…10 V
linear increasing
linear increasing
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOD 26K-LA01-S4-C | BOD 26K-LA02-S4-C | |
|
-
List price
|
-
List price
|
|
| Series | 26K | 26K |
|---|---|---|
| Dimension | 17 x 50 x 50 mm | 17 x 50 x 50 mm |
| Interface |
Analog, voltage: 0…10 V linear increasing |
Analog, voltage: 0…10 V linear increasing |
| Principle of operation | Photoelectric distance sensor BOD | Photoelectric distance sensor BOD |
| Principle of optical operation | Triangulation | Triangulation |
| Beam characteristic | Divergent | Divergent |
| Light type | Laser Red light | Laser Red light |
| Light spot size | Ø 0.8 mm at 65 mm | Ø 0.8 mm at 65 mm |
| Range | 45...85 mm | 45...85 mm |
| Accuracy | ±1 % FS | ±1 % FS |
| Resolution | ≤ 80 µm | ≤ 20 µm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Operating voltage Ub | 18...28 VDC | 18...28 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported