Similar Illustration
Only CAD model download is supported
Distance sensors with plastic housing and red light laser and PMMA as material for the sensing surface
Series
26K
Dimension
17 x 50 x 50 mm
Interface
Analog, voltage 0…10 V
linear increasing
linear increasing
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOD 26K-LA02-C-06 | BOD 26K-LA01-C-06 | |
|
-
List price
|
-
List price
|
|
| Series | 26K | 26K |
|---|---|---|
| Dimension | 17 x 50 x 50 mm | 17 x 50 x 50 mm |
| Interface |
Analog, voltage 0…10 V linear increasing |
Analog, voltage 0…10 V linear increasing |
| Principle of operation | Photoelectric distance sensor BOD | Photoelectric distance sensor BOD |
| Principle of optical operation | Triangulation | Triangulation |
| Beam characteristic | Divergent | Divergent |
| Light type | Laser Red light | Laser Red light |
| Light spot size | Ø 0.8 mm at 65 mm | Ø 0.8 mm at 65 mm |
| Range | 45...85 mm | 45...85 mm |
| Accuracy | ±1 % FS | ±1 % FS |
| Resolution | ≤ 20 µm | ≤ 80 µm |
| Connection | Cable, 6.00 m, PVC | Cable, 6.00 m, PVC |
| Housing material | ABS | ABS |
| Operating voltage Ub | 18...28 VDC | 18...28 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported