Similar Illustration
Only CAD model download is supported
Distance sensors with plastic housing and red light laser and PMMA as material for the sensing surface
Series
26K
Dimension
17 x 50 x 50 mm
Interface
Analog, current 4…20 mA
linear rising/falling
2x PNP NO/NC
linear rising/falling
2x PNP NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOD 26K-LB04-S115-C | BOD 26K-LBR04-S115-C | |
|
-
List price
|
-
List price
|
|
| Series | 26K | 26K |
|---|---|---|
| Dimension | 17 x 50 x 50 mm | 17 x 50 x 50 mm |
| Interface |
Analog, current 4…20 mA linear rising/falling 2x PNP NO/NC |
RS485 Analog, current 4…20 mA linear rising/falling 2x PNP NO/NC |
| Principle of operation | Photoelectric distance sensor BOD | Photoelectric distance sensor BOD |
| Principle of optical operation | Triangulation | Triangulation |
| Beam characteristic | Divergent | Divergent |
| Light type | Laser Red light | Laser Red light |
| Light spot size | 1.5 x 3.25 mm at 100 mm | 1.5 x 3.25 mm at 100 mm |
| Range | 30...100 mm Adjustable | 30...100 mm Adjustable |
| Accuracy | ±0.25 % FS | ±0.25 % FS |
| Repeat accuracy | 0.25 % FS | 0.25 % FS |
| Resolution | 0.1 % FS | 0.1 % FS |
| Connection | Connector, M12x1-Male, 8-pin | Connector, M12x1-Male, 8-pin |
| Housing material | ABS | ABS |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported