Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOD000E

BOD 26K

Typecode:

BOD 26K-LBR05-S115-C

Loading...
Series
26K
Dimension
17 x 50 x 50 mm
Interface
RS485
Analog, current 4…20 mA
linear rising/falling
2x PNP NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Beam characteristic
Divergent
Light type
Laser Red light
Light spot size
2 x 4.5 mm at 300 mm
Range
80...300 mm Adjustable
Accuracy
±0.25 % FS
Repeat accuracy
0.25 % FS
Resolution
0.1 % FS
Connection
Connector, M12x1-Male, 8-pin
Housing material
ABS
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Single-Ended Cordsets

ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528