Products
Industries & Solutions
Company
Service & Support
Canceled

BOD000H

BOD 6K-RA01-S75-C

Photoelectric distance sensors

Series
6K
Dimension
12 x 42 x 21 mm
Interface
Analog, voltage 0…10 V
progressively falling
PNP NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
6K
Dimension
12 x 42 x 21 mm
Interface
Analog, voltage 0…10 V
progressively falling
PNP NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Beam characteristic
Divergent
Light type
LED Red light
Light spot size
5 x 5 mm at 60 mm
Range
40...80 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Operating voltage Ub
15...30 VDC
Approval/Conformity
cULus
CE
EAC
WEEE
Classifications
ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 12.0
27-27-09-16
ECLASS 13.0
27-27-09-16
ECLASS 14.0
27-27-09-16
ECLASS 4.1
27-27-90-00
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-09-90
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
ETIM 8.0
EC001825
ETIM 9.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue