Products
Industries & Solutions
Company
Service & Support

BOD000P

BOD 21M-LB01-S92

Distance sensors with metal housing and red light laser and glass as material for the sensing surface

Series
21M
Dimension
15 x 42.5 x 50 mm
Interface
Analog, current 4…20 mA
linear increasing
2x PNP/NPN NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
21M
Dimension
15 x 42.5 x 50 mm
Interface
Analog, current 4…20 mA
linear increasing
2x PNP/NPN NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Beam characteristic
Collimated
Light type
Laser Red light
Light spot size
Ø 1 mm at 45 mm
Range
25...45 mm Adjustable
Accuracy
±0.5 % FS
Repeat accuracy
0.1 % FS
Resolution
≤ 30 µm
Connection
Connector, M12x1-Male, 5-pin
Housing material
Zinc, Die casting
Aluminum
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 12.0
27-27-09-16
ECLASS 13.0
27-27-09-16
ECLASS 14.0
27-27-09-16
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
ETIM 8.0
EC001825
ETIM 9.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue