Similar Illustration
Only CAD model download is supported
Photoelectric distance sensors
Series
63M
Dimension
35 x 70 x 90 mm
Interface
Analog, current 4…20 mA
linear increasing
2x PNP Normally open (NO)
linear increasing
2x PNP Normally open (NO)
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Light time-of-flight
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOD 63M-LB04-S115 | BOD 37M-LB01-S92 | |
|
-
List price
|
-
List price
|
|
| Series | 63M | 37M |
|---|---|---|
| Dimension | 35 x 70 x 90 mm | 60 x 37 x 72.3 mm |
| Interface |
Analog, current 4…20 mA linear increasing 2x PNP Normally open (NO) |
Analog, current 4…20 mA linear rising/falling 2x PNP/NPN/push-pull NO/NC |
| Principle of operation | Photoelectric distance sensor BOD | Photoelectric distance sensor BOD |
| Principle of optical operation | Light time-of-flight | Light time-of-flight |
| Beam characteristic | Collimated | Collimated |
| Light type | Laser Red light | Laser Red light |
| Light spot size | Ø 10 mm at 6 m | Ø 15 mm at 8 m |
| Range | 200...6000 mm | 200...10000 mm |
| Accuracy | ±1 % FS | ±0.1 % FS |
| Repeat accuracy | 0.033 % FS | 0.01 % FS |
| Resolution | ≤ 1.0 mm | ≤ 1.0 mm |
| Connection | Connector, M12x1-Male, 8-pin | Connector, M12x1-Male, 5-pin |
| Housing material | Aluminum, Die casting, Painted | Zinc, Die casting |
| Operating voltage Ub | 15...30 VDC | 19.2...28.8 VDC |
| Approval/Conformity |
CE EAC cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported