Products
Industries & Solutions
Company
Service & Support

BOD001J

BOD 66M-LA12-S92

Distance sensors with metal housing and different types of light

Series
66M
Dimension
30 x 100.5 x 73.2 mm
Interface
Analog, voltage: 1…10 V
linear rising/falling
PNP/NPN: NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
66M
Dimension
30 x 100.5 x 73.2 mm
Interface
Analog, voltage: 1…10 V
linear rising/falling
PNP/NPN: NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Beam characteristic
Divergent
Light type
Laser Red light
Light spot size
Ø 1 mm at 800 mm
Range
150...800 mm
Accuracy
±1.5 % FS
Repeat accuracy
0.5 % FS
Resolution
100...800 µm
Connection
Connector, M12x1-Male, 5-pin
Housing material
Zinc, Die casting, Painted
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 12.0
27-27-09-16
ECLASS 13.0
27-27-09-16
ECLASS 14.0
27-27-09-16
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
ETIM 8.0
EC001825
ETIM 9.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue