- Series
- 66M
- Dimension
- 30 x 100.5 x 73.2 mm
- Interface
-
Analog, current 4…20 mA
linear rising/falling
PNP/NPN NO/NC - Principle of operation
- Photoelectric distance sensor BOD
- Principle of optical operation
- Triangulation
- Beam characteristic
- Divergent
- Light type
- Laser Red light
- Light spot size
- Ø 1 mm at 800 mm
- Range
- 150...800 mm
- Accuracy
- ±1.5 % FS
- Repeat accuracy
- 0.5 % FS
- Resolution
- 100...800 µm
- Connection
- Connector, M12x1-Male, 5-pin
- Housing material
- Zinc, Die casting, Painted
- Operating voltage Ub
- 18...30 VDC
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-08-01
- ECLASS 11.0
- 27-27-08-01
- ECLASS 5.1.4
- 27-27-08-01
- ECLASS 6.2
- 27-27-08-01
- ECLASS 8.1
- 27-27-08-01
- ECLASS 9.0
- 27-27-08-01
- ECLASS 9.1
- 27-27-08-01
- ETIM 4.0
- EC001825
- ETIM 5.0
- EC001825
- ETIM 6.0
- EC001825
- ETIM 7.0
- EC001825
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528