Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOD001P

BOD 23K

Typecode:

BOD 23K-LB01-S92

Loading...
Special characteristics
Washdown
Series
23K
Dimension
51 x 23 x 52.4 mm
Interface
Analog, current 4…20 mA
linear rising/falling
PNP/NPN/Auto-Detect NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Light time-of-flight
Beam characteristic
Collimated
Light type
Laser Red light
Light spot size
5.5 x 7 mm at 5 m
Range
100...5000 mm
Accuracy
±0.6 % FS
Repeat accuracy
0.024 % FS
Resolution
≤ 5.0 mm
Connection
Connector, M12x1-Male, 5-pin
Housing material
ABS
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
cULus
Ecolab
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Universal mounting system

Protective covers/ protective housing

Mechanical Accessories

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528