Similar Illustration
Only CAD model download is supported
Photoelectric distance sensors
Series
24K
Dimension
50 x 21 x 50 mm
Interface
Analog, voltage 0…10 V/1…10 V/0…5 V/1…5 V
2x PNP/NPN NO/NC
2x PNP/NPN NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOD 24K-LA03-S92 | BOD 24K-LPI08-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 24K | 24K |
|---|---|---|
| Dimension | 50 x 21 x 50 mm | 50 x 21 x 50 mm |
| Interface |
Analog, voltage 0…10 V/1…10 V/0…5 V/1…5 V 2x PNP/NPN NO/NC |
IO-Link: 1.1 Analog, voltage/Analog, current selectable: 4…20 mA 0…10 V 2x PNP/NPN: NO/NC |
| Principle of operation | Photoelectric distance sensor BOD | Photoelectric sensor |
| Principle of optical operation | Triangulation | Triangulation |
| Beam characteristic | Divergent | Divergent |
| Light type | Laser Red light | Laser Red light |
| Light spot size | 1 x 1 mm at 450 mm | 1.2 x 1.2 mm at 650 mm |
| Range | 50...650 mm | 50...650 mm |
| Accuracy | ±1 % | ±1 % |
| Repeat accuracy | ± 0.5 % | ± 50 µm |
| Resolution | ≤ 100 µm | ≤ 100 µm |
| Connection | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Plastic | Plastic |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
Only CAD model download is supported