Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOD002M

BOD 24K

Typecode:

BOD 24K-LPI07-S4

Loading...
Series
24K
Dimension
50 x 21 x 50 mm
Interface
IO-Link 1.1
Analog, voltage/Analog, current selectable 4…20 mA
0…10 V
2x PNP/NPN NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Triangulation
Beam characteristic
Divergent
Light type
Laser Red light
Light spot size
1 x 1 mm at 100 mm
Range
50...100 mm
Accuracy
±0.5 %
Repeat accuracy
± 50 µm
Resolution
≤ 10 µm
Connection
Connector, M12x1-Male, 4-pin
Housing material
Plastic
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Single-Ended Cordsets

Mounting bracket for photoelectric sensors

Power supplies for the control cabinet

ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528