Similar Illustration
Only CAD model download is supported
Narrow distance sensors with plastic housing and LED red light for washdown
Special characteristics
Washdown
Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC
Principle of operation
Photoelectric distance sensor BOD
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOD 6K-RAI03-02 | BOD 6K-RAI02-02 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Series | 6K | 6K |
| Dimension | 12 x 34 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface |
IO-Link-Device: 1.1.3 Analog, voltage: 1…10 V/3 mA PNP/NPN/Auto-Detect: NO/NC |
IO-Link-Device: 1.1.3 Analog, voltage: 1…10 V/3 mA PNP/NPN/Auto-Detect: NO/NC |
| Principle of operation | Photoelectric distance sensor BOD | Photoelectric distance sensor BOD |
| Principle of optical operation | Triangulation | Triangulation |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | 16 x 16 mm at 200 mm | 8 x 8 mm at 80 mm |
| Range | 30...200 mm | 20...80 mm |
| Repeat accuracy | 1 mm | 0.4 mm |
| Resolution | ≤ 0.68 mm | ≤ 0.12 mm |
| Connection | Cable, 2 m, PVC | Cable, 2 m, PVC |
| Housing material | ABS | ABS |
| Operating voltage Ub | 13...30 VDC | 13...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE Ecolab |
CE UKCA cULus WEEE Ecolab |
Only CAD model download is supported