Products
Industries & Solutions
Company
Service & Support

BOD002Z

BOD 6K-LAI02-S75

Narrow distance sensors with plastic housing and LED red light for washdown

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.4
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Light time-of-flight
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.4
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Light time-of-flight
Beam characteristic
Divergent
Light type
Laser Red light
Light spot size
3 x 3 mm at 1500 mm
Range
100...1500 mm
Repeat accuracy
7 mm
Resolution
≤ 0.1 mm (IO-Link)
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 12.0
27-27-09-16
ECLASS 13.0
27-27-09-16
ECLASS 14.0
27-27-09-16
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
ETIM 8.0
EC001825
ETIM 9.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue