Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOH000J

BOH T

Typecode:

BOH TJ-G02-001-01-S49F

Loading...
Series
G02
Dimension
Ø 2 x 8.6 mm
Application
Water detection
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Special optical feature
Light absorption with water
Beam characteristic
Divergent
Light type
LED Near-infrared for water detection
Light spot size
Ø 35 mm at 100 mm
Range
0...250 mm
Connection
Cable with connector, M8x1-Female, 3-pin, 1 m, PUR
Housing material
Stainless steel
Material sensing surface
PMMA
Mounting part
Diameter 2.0 mm
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Amplifiers for sensor heads

Double-Ended Cordsets

ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528