Products
Industries & Solutions
Company
Service & Support
Canceled

BOH001A

BOH TR-T64-001-01-S49F

Micromote - optical sensor heads

Series
T64
Dimension
34 x 10 x 10 mm
Application
Tube sensor
Liquid sensing
Interface
for switching amplifier
Principle of operation
Optical sensor head
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
T64
Dimension
34 x 10 x 10 mm
Application
Tube sensor
Liquid sensing
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Fork sensor
Special optical feature
Diffraction caused by liquid
Light type
LED Red light
Connection
Cable with connector, M8x1-Female, 1 m, PUR
Housing material
Aluminum, anodized, black
Material sensing surface
Epoxy
Mounting part
Screw M3
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 12.0
27-27-09-05
ECLASS 13.0
27-27-09-05
ECLASS 14.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue