Similar Illustration
Only CAD model download is supported
Micromote - optical sensor heads
Series
G04
Dimension
Ø 4 x 10 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOH TI-G04-003-01-S49F | BOH TI-G04-010-01-S49F | |
|
-
List price
|
-
List price
|
|
| Series | G04 | G04 |
|---|---|---|
| Dimension | Ø 4 x 10 mm | Ø 4 x 10 mm |
| Interface | for switching amplifier | for switching amplifier |
| Principle of operation | Optical sensor head | Optical sensor head |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | Infrared | LED Infrared |
| Light spot size | Ø 30 mm | Ø 30 mm |
| Range | 0...1 m | 0...2 m |
| Connection | Cable with connector, M8x1-Female, 1 m, PUR | Cable with connector, M8x1-Female, 1 m, PUR |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Mounting part | Diameter 4.0 mm | Diameter 4.0 mm |
| Smallest part typ. | 0.10 mm | 0.40 mm |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported