Products
Industries & Solutions
Company
Service & Support
Canceled

BOH0078

BOH TJ-G02-001-TF-01-S49F

Micromote - optical sensor heads

Series
G02
Dimension
Ø 2 x 12 mm
Application
Water detection
Interface
for switching amplifier
Principle of operation
Optical sensor head
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
G02
Dimension
Ø 2 x 12 mm
Application
Water detection
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Special optical feature
Light absorption with water
Beam characteristic
Divergent
Light type
LED Near-infrared
Light spot size
Ø 35 mm at 100 mm
Range
0...250 mm
Connection
Cable with connector, M8x1-Female, 3-pin, 1 m, PTFE
Housing material
Stainless steel
Material sensing surface
Epoxy
Mounting part
Diameter 2.0 mm
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 12.0
27-27-09-05
ECLASS 13.0
27-27-09-05
ECLASS 14.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue