Similar Illustration
Only CAD model download is supported
Micromote - optical sensor heads
Series
R027
Dimension
Ø 5 x 18 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Diffuse sensor, (energetic)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOH DK-R027-003-00,2-S49F | BOH DK-R027-003-01-S49F | |
|
-
List price
|
-
List price
|
|
| Series | R027 | R027 |
|---|---|---|
| Dimension | Ø 5 x 18 mm | 15 x 4.8 x 18 mm |
| Interface | for switching amplifier | for switching amplifier |
| Principle of operation | Optical sensor head | Optical sensor head |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | divergent, max. 2.5° | divergent, max. 2.5° |
| Light type | microSPOT-LED Red light | microSPOT-LED Red light |
| Light spot size | Ø 10 mm at 100 mm | Ø 10 mm at 100 mm |
| Range | 3.5...100 mm | 3.5...100 mm |
| Connection | Cable with connector, M8x1-Male, 0.2 m, PUR | Cable with connector, M8x1-Female, 1 m, PUR |
| Housing material | Aluminum, anodized, natural | Aluminum, anodized, natural |
| Material sensing surface | Glass | Glass |
| Mounting part | Screw M3 | Screw M3 |
| Smallest part typ. | 0.2 mm | 0.2 mm |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported