Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BOH00F6

Micromote - optical sensor heads

Typecode:

BOH AI-R051-035-01-S49F

Loading...
Dimension
11 x 9 x 46 mm
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Special optical feature
Light array
Light type
LED Infrared
Active length AL 1
30 mm
Range
10...500 mm
Connection
Cable with connector, M8x1-Female, 3-pin, 1 m, PUR
Housing material
PA 6
Material sensing surface
PMMA
Mounting part
Screw M3 (2x)
Smallest part typ.
0.50 mm
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Amplifiers for sensor heads

Double-Ended Cordsets

ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002549
ETIM 5.0
EC002549
ETIM 6.0
EC002549
ETIM 7.0
EC002549
UNSPSC 11
39121528
UNSPSC 7.0901
39121528