Diffuse sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 08M-NO-RD11-S49 | BOS 08E-NS-KD20-S49 | |
|
-
List price
|
-
List price
|
|
| Series | 08M | 08E |
|---|---|---|
| Dimension | Ø 8 x 57.5 mm | Ø 8 x 40 mm |
| Interface | NPN Normally closed (NC) | NPN Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Range | 0 m...55 mm | 1...60 mm |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material | Brass, nickel-plated | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC |
cULus CE UKCA WEEE |
| Light spot size | - | Ø 3.0 mm Light exit |