Products
Industries & Solutions
Company
Service & Support
Canceled

BOS000C

BOS 12M-NS-1PD-BO-C-03

Diffuse sensors

Series
12M
Dimension
Ø 12 x 65 mm
Interface
NPN Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
12M
Dimension
Ø 12 x 65 mm
Interface
NPN Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Beam characteristic
Divergent
Light type
Infrared
Range
0...400 mm
Connection
Cable, 3.00 m, PVC
Housing material
Brass, nickel-plated
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
EAC
WEEE
Classifications
ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 4.1
27-27-90-00
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-90
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
ETIM 8.0
EC001821
ETIM 9.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue