Diffuse sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 12M-PS-1YA-BO-C-03 | BOS 12M-PS-RD11-02 | |
|
-
List price
|
-
List price
|
|
| Series | 12M | 12M |
|---|---|---|
| Dimension | Ø 12 x 65 mm | Ø 12 x 60 mm |
| Interface | PNP Normally open (NO) | PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | Red light |
| Range | 0...100 mm | 1...100 mm |
| Connection | Cable, 3.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE |
CE UKCA cULus WEEE |
| Trademark | Global | Global |
| Light spot size | - | Ø 8 mm at 100 mm |