Products
Industries & Solutions
Company
Service & Support

BOS0016

BOS 18E-PS-1N2M-S4-D

Cylindrical diffuse sensors with M18 thread and different types of light

Series
18E
Dimension
Ø 18 x 72 mm
Interface
PNP: Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
18E
Dimension
Ø 18 x 72 mm
Interface
PNP: Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Special optical feature
Fixed background suppression, not suitable for very dark objects
Beam characteristic
Focus, typical at 16 mm
Light spot size
Ø 5 mm at 20 mm
Light type
LED Red light
Range
0...40 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
1.4571 stainless steel
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Ecolab
Classifications
ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-03
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
ETIM 8.0
EC001821
ETIM 9.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue