Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Diffuse sensors
Series
18E
Dimension
Ø 18 x 70 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Recommended alternative
BOS01KE
Diffuse sensors
BOS 18E-PA-RD20-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 18E-PS-1YD-E5-D-S4 | BOS 18E-PA-RD20-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 18E | 18E |
|---|---|---|
| Dimension | Ø 18 x 70 mm | Ø 18 x 75 mm |
| Interface | PNP Normally open (NO) |
PNP: Normally open (NO) PNP: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Range | 0...400 mm | 500 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4571 stainless steel | 1.4404 stainless steel |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus Ecolab WEEE |
| Special characteristics | - | Washdown |
| Light spot size | - | Ø 50 mm at 600 mm |
Only CAD model download is supported